Belt Conveyors

Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds.

  • Hydraulic couplings or inverter for soft start
  • Back stop option to prevent material flow back
  • Special sealing solutions
  • Shrink disc for easy fixation
  • Torque console, torque arms

Bucket Elevators

Bucket Elevators are used for vertical transport of bulk materials. NORD DRIVESYSTEMS povides flexible solutions for even high-torque applications.

  • Back stop option to prevent material flow back
  • Auxiliary drive with overrunning clutch and incremental encoder available for maintenance mode
  • Special sealing solutions
  • Hydraulic couplings or inverter for soft start
  • Swing base
  • Direct or IEC mounted motors

Screw Conveyors

Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.

  • UNICASE® reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

Drag Conveyors

Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS‘ compact and versatile design fits almost any plant layout.

  • Foot, shaft, or flange-mounted
  • UNICASE® cast iron housing
  • AUTOVENTTM helps prevent bearing and gear damage
  • 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
  • Parallel shaft geared motor as an alternative in limited space

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

MAXXDRIVE® XC parallel gear unit

Industrial gear unit with compact, modular design

  • Power range: 1.5 kW–6,000 kW
  • Torque: 15,000 Nm- 282,000 Nm
  • XC means eXtra Compact
  • Modular design for tailor-made drive solutions
  • Low-noise operation

MAXXDRIVE® XT Right-Angle Gear Units

Industrial gear units

  • 2-stage
  • High strength precision-made one-piece housing
  • Optimised housing geometry and airflow to achieve maximum thermal limit powers with axial fan
  • Low running noise

NORDBLOC.1 Helical Bevel Gear Motor

Helical bevel gear unit with housing made of high-strength aluminium alloy

  • 0.12 kW - 9.2 kW
  • 50 Nm - 660 Nm
  • High radial and axial load capacity ensures safe operation
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Lightweight thanks to aluminum housing

UNIVERSAL SI Worm Gear Unit

Worm gear with high power density

  • 0.12 kW - 4.0 kW
  • 21 Nm - 427 Nm
  • High overload capacity for safe operation
  • Flexible use due to modular design
  • Low space requirement due to compact design

NORDAC FLEX - SK 200E

Decentralised frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Flexibly adjustable thanks to the modular design
  • High functionality for a wide range of applications

NORDAC PRO SK 500E

Frequency inverter for control cabinet installation

  • Power range: 0.25 - 160 kW
  • Protection class: IP20
  • Flexibly adjustable thanks to scalable Ethernet interfaces
  • Scalable range of functions with plug-in optional modules
  • Multiple axis operation controllable via multi-encoder interface

Dust explosion protection

Explosion-proof asynchronous motor

  • 0.12 kW - 22 kW
  • Efficiency class IE2, IE3
  • Approved according to ATEX and HazLoc
  • Ignition protection type "Protection by enclosure" (Ex t)

Gas explosion protection

Explosion-proof asynchronous motor

  • 0.12 kW - 22 kW
  • Efficiency classes IE2, IE3
  • Approved according to ATEX and HazLoc
  • Ignition protection types "Increased safety" (e), "Pressure-resistant encapsulation" (d/de), "Non-sparking design"

Arnreiter

Antriebe in der Getreidevermahlung strotzen vor Stärke

Explosionsgeschütze NORD-Antriebe unterstützen die Verarbeitung von Getreide und Saaten in den Mühlen der Arnreiter Mühle GmbH. Sie treiben zuverlässig und im Dauereinsatz Förder- und Verteilsysteme an.

Have a look at our video>> :
Application for agricultural Systems at Arnreiter Mühle GmbH.

Schotterwerk NorStone

NORD senkt Kosten durch Getriebemotoren

Das Schotterwerk von NorStone verwendet NORD-Antriebe, da diese den rauen Wetterbedingungen dank ihrer besonderen Oberflächenveredelung leicht Stand halten und außerdem die schweren Lasten mühelos im Dauereinsatz bewegen können.

Schotterwerk SMIL

Getriebemotoren mit Sicherungssystem für optimierte Förderung

SMIL verwendet für sein neues Fördersystem im Steinbruch von Durance Granulats NORD-Antriebssysteme. NORD lieferte eine umfassende, individuell angepasste Lösung für die besonderen Anforderungen der Förderbänder.

H+E Logistik GmbH

Antriebslösungen für Tunnelbandantriebe

Die London Crossrail erweitert das Londoner Nahverkehrsnetz um eine neue Ost-West-Verbindung. Am Bau beteiligt ist nicht nur die H+E Logistik GmbH, sondern auch NORD. Um den schweren „London Clay“ aus den Bohrschächten abzutransportieren, setzt das Unternehmen bei seinen Fördersystemen auf die Antriebstechnik von NORD.

Chronopost

Tausend Antriebssysteme bewegen tausende Pakete

Pro Tag werden im Paketzentrum des französischen Zustelldienstes Chronopost etwa 170.000 Pakete umgeschlagen. Für die zuverlässige Beförderung der Packstücke durch den 13.000 m² Komplex sind zahlreiche Gurtförderer der Budde Fördertechnik GmbH im Einsatz. Diese werden von rund 1.100 dezentralen NORD-Antrieben bewegt.

BCS Group

Australiens schnellste Paketsortieranlage

Die BCS-Gruppe beliefert Flughäfen und Fluggesellschaften mit Komplettlösungen. Als die Toll IPEC seine Paketauslieferungskapazitäten durch den Bau einer neuen Frachtsortieranlage in Melbourne erweitern wollte, ging der Zuschlag an BCS. Die wiederum beauftragte NORD, für die Zulieferung von rund 1.000 Kegelradgetriebemotoren mit dezentralen Umrichtern.

Logan Teleflex

Gepäckförderanlagen für Flughäfen

Logan Teleflex, ein Tochterunternehmen von Daifuku Airport Technologies, ist ein internationaler Lösungsanbieter für Flughafen-Gepäckförderanlagen. Für ein Projekt in den USA benötigte das Unternehmen eine dezentrale Steuerlösung. NORD lieferte für dieses Projekt 100 Antriebslösungen, bestehend aus Getriebemotor und Frequenzumrichter.

Flughafen Hamburg

Koffer auf Reisen

Die Kapazität der Gepäckförderanlage am Hamburg Airport ist in der Lage, stündlich 8.700 Gepäckstücke zu verarbeiten und zu sortieren. Um einen reibungslosen Ablauf bei der Gepäckförderung zu garantieren, ist eine intelligente, leistungsfähige und höchst flexible Antriebstechnik notwendig. Lieferant dieser Technik ist NORD.

Krijn Verwijs

Antriebssysteme bleiben auch in rauer Seeluft korrosionsfest

Die Verarbeitung von Schalen- und Krustentieren findet bei dem niederländischen Familienunternehmen Krijn Verwijs B.V. in unmittelbarer Ufernähe der Nordsee in einer feuchten und salzhaltigen Atmosphäre statt. Dies machte den Antrieben lange zu schaffen. Abhilfe brachte spezielle Oberflächenveredelung.

AS0006 - Zellenradschleusen


AS0006 - Zellenradschleusen
  • Download Deutsch
  • Download Englisch
Documentation Details

AS0011 - Schneckenfoerderer


AS0011 - Schneckenfoerderer
  • Download Deutsch
  • Download Englisch
Documentation Details

AS0010 - Becherwerkanwendungen


AS0010 - Becherwerkanwendungen
  • Download Englisch
Documentation Details

AS0304 - Antriebsloesungen fuer Gurtfoerderer in der Schuettgutindustrie


AS0304 - Antriebsloesungen fuer Gurtfoerderer in der Schuettgutindustrie
  • Download Deutsch
  • Download Englisch
Documentation Details

AS0012 - Kettenfoerderer


AS0012 - Kettenfoerderer
  • Download Deutsch
  • Download Englisch
Documentation Details

G2122 - Katalog - ATEX Explosionsschutz


G2122 - Katalog - ATEX Explosionsschutz
  • Download Deutsch
Documentation Details