NEW

NORDAC ON/ON+/ON PURE - SK 300P - Frekvenciaváltó

Erőteljesen fókuszált, optimális működés

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

The decentralised frequency inverter particularly serves the special requirements of horizontal conveyor technology. The NORDAC ON has been developed for IE3 drives while the NORDAC ON+ has been optimised for the combination with the IE5+ synchronous motor. With its housing form, the NORDAC ON PURE was specially designed for the food & beverage industry. The product series is characterised by an integrated Ethernet interface and full pluggability as well as a very compact design. An economic plug-and-play solution for IIoT environments

  • Power range: 0.37–3 kW
  • 3-phase 380–480 V
  • NORDAC ON for IE3 drives, NORDAC ON+ for IE5+ drives, NORDAC ON PURE with IE5+ drives for F&B
  • Protection class: IP55, IP66, IP69
  • Functional safety

  • 4x Digital In, 2x Digital Out
  • Functional safety: STO, SS1
  • Integrated Ethernet interface (PROFINET, EtherCAT, EtherNet/IP) configurable via parameter
  • Firmware update via Ethernet
  • Encoder interfaces: RS-485
  • Simple installation and maintenance due to full pluggability
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisable via plug-in control module, NORDCON software tool or App
  • 4 parameter sets which can be switched directly online
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision control and high overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON – Integrated positioning mode
  • Integrated line filter

S9013 - NORDAC ON and ON+


S9013 - NORDAC ON and ON+
  • Download Angol
Documentation Details

NORDCON

NORDCON

BU0000 - NORD CON program kézikönyve


BU0000 - NORD CON program kézikönyve
  • Download Angol
Documentation Details

BU0040 - ParameterBox SK PAR-2H /-2E kézikönyv


BU0040 - ParameterBox SK PAR-2H /-2E kézikönyv
  • Download Magyar
  • Download Angol
Documentation Details

BU0550 - NORDAC - PLC Functionality Manual


BU0550 - NORDAC - PLC Functionality Manual
  • Download Angol
Documentation Details

BU0800 - NORDAC ON / ON+ / PURE - SK 300P


BU0800 - NORDAC ON / ON+ / PURE - SK 300P
  • Download Angol
Documentation Details

BU0810 - NORDAC ON/ON+, SK 300P - Posicon kézikönyv


BU0810 - NORDAC ON/ON+, SK 300P - Posicon kézikönyv
  • Download Angol
Documentation Details

BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet


BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet
  • Download Angol
Documentation Details

BU0830 - NORDAC ON/ON+, SK 300P - Functional Safety


BU0830 - NORDAC ON/ON+, SK 300P - Functional Safety
  • Download Angol
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Angol
Documentation Details

TI 275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12


TI 275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12
  • Download Angol
Documentation Details

TI 275274603 - Connection Ext. SK TIE4-RS485-RS232


TI 275274603 - Connection Ext. SK TIE4-RS485-RS232
  • Download Angol
Documentation Details

TI 275274604 - SK TIE4-RS232-USB Interface Converter


TI 275274604 - SK TIE4-RS232-USB Interface Converter
  • Download Angol
Documentation Details

TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO


TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO
  • Download Angol
Documentation Details

TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change


TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change
  • Download Angol
Documentation Details

TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781


TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781
  • Download Angol
Documentation Details

TI 80_0037 - Védőföldvezeték méretezése műszaki adatok / adatlap


TI 80_0037 - Védőföldvezeték méretezése műszaki adatok / adatlap
  • Download Angol
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download Angol
Documentation Details

TI 80_0046 - Technical Information / Datasheet


TI 80_0046 - Technical Information / Datasheet
  • Download Angol
Documentation Details

TI_275274218-221 - Technical Information / Data Sheet SK H6G2.5 NQ16SPF OE xxx UL


TI_275274218-221 - Technical Information / Data Sheet SK H6G2.5 NQ16SPF OE xxx UL
  • Download Angol
Documentation Details

TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB


TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB
  • Download Angol
Documentation Details

TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB


TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB
  • Download Angol
Documentation Details

TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL


TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL
  • Download Angol
Documentation Details

TI_275274690-692 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL


TI_275274690-692 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL
  • Download Angol
Documentation Details

TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL


TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL
  • Download Angol
Documentation Details

F3080_E3000 - Frequency inverter for horizontal conveyor applications


F3080_E3000 - Frequency inverter for horizontal conveyor applications
  • Download Angol
Documentation Details

S9013 - NORDAC ON and ON+


S9013 - NORDAC ON and ON+
  • Download Angol
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Angol
Documentation Details

C310001 - Supplier’s Conformity Declaration - ACMA - C310001


C310001 - Supplier’s Conformity Declaration - ACMA - C310001
  • Download Angol
Documentation Details

C310001_EN_ACMA - Supplier’s declaration of conformity -acma


C310001_EN_ACMA - Supplier’s declaration of conformity -acma
  • Download Angol
Documentation Details

C310002 - Certificate According to EN 61800-5-2:2017


C310002 - Certificate According to EN 61800-5-2:2017
  • Download Angol
Documentation Details

C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P


C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P
  • Download Angol
Documentation Details

Certificate for Frequency InverterNORDAC ON SK 3xxP - Certificate for Frequency Inverter With Safety Switch Off - NORDAC ON SK 3xxP


Certificate for Frequency InverterNORDAC ON SK 3xxP - Certificate for Frequency Inverter With Safety Switch Off - NORDAC ON SK 3xxP
  • Download Angol
Documentation Details

Conformity Declaration for NORDAC ON/ON+, SK 300P - Declaration of Conformity - NORDAC ON/ON+, SK 300P


Conformity Declaration for NORDAC ON/ON+, SK 300P - Declaration of Conformity - NORDAC ON/ON+, SK 300P
  • Download Angol
Documentation Details