Belt Conveyors
Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds.
- Hydraulic couplings or inverter for soft start
- Back stop option to prevent material flow back
- Special sealing solutions
- Shrink disc for easy fixation
- Torque console, torque arms
![](https://media.nord.com/res/201x125-JPG/43086.jpg 201w, https://media.nord.com/res/403x251-JPG/43086.jpg 403w, https://media.nord.com/res/605x377-JPG/43086.jpg 605w, https://media.nord.com/res/806x502-JPG/43086.jpg 806w, https://media.nord.com/res/1210x726-JPG/43086.jpg 1210w, https://media.nord.com/res/1920x1152-JPG/43086.jpg 1920w, https://media.nord.com/res/2420x1452-JPG/43086.jpg 2420w)
Bucket Elevators
Bucket Elevators are used for vertical transport of bulk materials. NORD DRIVESYSTEMS povides flexible solutions for even high-torque applications.
- Back stop option to prevent material flow back
- Auxiliary drive with overrunning clutch and incremental encoder available for maintenance mode
- Special sealing solutions
- Hydraulic couplings or inverter for soft start
- Swing base
- Direct or IEC mounted motors
Screw Conveyors
Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.
- UNICASE® reducer housings
- Special shaft sealings for every environment
- Easy mounting and removal
- Eliminates the need for top motor mounting, pulleys and belts
![](https://media.nord.com/res/201x125-JPG/41574.jpg 201w, https://media.nord.com/res/403x251-JPG/41574.jpg 403w, https://media.nord.com/res/605x377-JPG/41574.jpg 605w, https://media.nord.com/res/806x502-JPG/41574.jpg 806w, https://media.nord.com/res/1210x726-JPG/41574.jpg 1210w, https://media.nord.com/res/1920x1152-JPG/41574.jpg 1920w, https://media.nord.com/res/2420x1452-JPG/41574.jpg 2420w)
Drag Conveyors
Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS‘ compact and versatile design fits almost any plant layout.
- Foot, shaft, or flange-mounted
- UNICASE® cast iron housing
- AUTOVENTTM helps prevent bearing and gear damage
- 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
- Parallel shaft geared motor as an alternative in limited space
Конічні мотор-редуктори BLOCK
Потужні і надійні
Циліндричні редуктори MAXXDRIVE®
Індустріальні редуктори
Циліндро-конічні редуктори MAXXDRIVE® XT
Індустріальні редуктори
Конічні мотор-редуктори NORDBLOC 1
Виконання та дизайн
Черв'ячні редуктори UNIVERSAL SI
Модульні та гнучкі
NORDAC FLEX - SK 200E - Перетворювач частоти
Більше можливостей, менше витрат
NORDAC PRO - SK 500E - Перетворювач частоти
Висока функціональність, повна продуктивність
Вибухозахищені електродвигуни (по пилу)
Вибухозахищені двигуни
Вибухозахищені електродвигуни (для газових середовищ)
Вибухозахищені двигуни
Arnreiter
Забезпечення потужності привідними системами на конвеєрах зернового млина
Вибухозахищені приводи NORD використовуються при переробці зерна та насіння на млинах Arnreiter Mühle GmbH. Вони керують рухом систем транспортування та розподілу надійно та безперервно.
Have a look at our
video>>
:
Application for agricultural Systems at Arnreiter Mühle GmbH.
NorStone
NORD знижує витрати за допомогою мотор-редукторів
У гравійному кар'єрі NorStone використовуються приводи NORD, тому що вони стійко витримують суворі погодні умови завдяки особливій обробці поверхні, а також легко переміщують важкі вантажі при безперервній експлуатації.
SMIL
Мотор-редуктори NORD для кар'єру Durance Granulats
SMIL використовує привідні системи NORD для своєї нової конвеєрної системи у кар'єрі Durance Granulats. Компанія NORD надала комплексне, індивідуально адаптоване рішення для вимог конвеєрних стрічок.
H+E Logistics
Привідні системи для приводів конвеєрів, що проходять під землею у Лондоні
Система London Crossrail розширює мережу лондонського громадського транспорту новим з'єднанням на лінії «схід-захід». У будівництві бере участь не тільки H+E Logistik GmbH, а й NORD. Щоб вивезти важку лондонську глину з шахт, що утворилися, компанія використовує для своїх конвеєрних систем привідну техніку NORD.
Chronopost
Тисяча привідних систем переміщує багатотисячні посилки
Щодня центр посилок французької служби доставки Chronopost обробляє близько 170 000 посилок. Численні стрічкові конвеєри від Budde Fördertechnik GmbH використовуються для надійного транспортування посилок територією комплексу площею 13 000 м². Їх переміщає близько 1100 децентралізованих приводів NORD.
BCS Group
Найшвидший в Австралії центр сортування відправлень
BCS Group пропонує комплексні рішення для аеропортів та авіакомпаній. Коли Toll IPEC знадобилося розширити свої потужності для доставки посилок за рахунок будівництва нового сортувального центру в Мельбурні, компанія BCS перемогла у цьому конкурсі. NORD, у свою чергу, вдалося отримати від BCS замовлення на постачання близько 1000 циліндро-конічних мотор-редукторів з децентралізованими перетворювачами.
Logan Teleflex
Привідні системи в обладнанні аеропортів
Logan Teleflex, дочірнє підприємство Daifuku Airport Technologies, є міжнародним постачальником рішень для транспортування багажу в аеропортах. Для проекту у США компанії була потрібна система децентралізованого управління. Для цього проекту NORD здійснив поставку 100 приводів, що складаються з мотор-редуктора і перетворювача частоти.
Аеропорт Гамбург
Валізаи подорожують аеропортом Гамбург
У міжнародному аеропорту Гамбург пролягають кілометри стрічкових транспортерів. Вони широко використовуються в багажному відділенні для зведення багажу в одному місці, навантаження, накопичення на проміжному складі та сортування. Важливе значення має організація зберігання та транспортування. Це означає, що найвищий пріоритет мають надійність підйомно-транспортного обладнання та запобігання збоям за рахунок ефективної привідної техніки. NORD реалізував ці вимоги та, крім іншого, виконує вимоги клієнта до своїх постачальників послуг у плані технічного утримання та обслуговування.
Krijn Verwijs
Корозійностійкі системи приводів, надійно працюють в середовищі з високим вмістом солей
Голландське сімейне підприємство Krijn Verwijs B.V. переробляє молюсків і ракоподібних у безпосередній близькості від Північного моря у вологому та солоному середовищі. Це давно було проблемою приводів. Обробка поверхні NORD за технологією допомогла її вирішити.
Ambit Projects
Гнучкі привідні рішення для харчової промисловості
Англійська машинобудівна компанія Ambit Projects оснащує мийне обладнання для сільськогосподарської продукції привідними системами NORD. Обробка поверхні оптимально захищає корпус від корозії.