More efficiency for your parcel logistics!

With our efficient, reliable and intelligent drive solutions, we are the ideal partner to keep everything moving in your logistics centres. Our innovative product range - from highly efficient geared motors in IE5+ to decentralised frequency inverters - ensures that everything runs smoothly. And always implemented together with you to perfectly match your dynamics.

Drive solutions for logistics centres

Logistics centres for parcel sorting (also known as parcel distribution centres) sort huge volumes of consignments in record time and prepare them fully automatically for forwarding to regional delivery points. Special attention is paid here to the drive technology. It not only ensures smooth operation, but also offers enormous potential in terms of energy efficiency, increased efficiency and cost reduction.

Fast, reliable and economical parcel sorting

With our comprehensive TCO approach, our high level of application and development expertise, our many years of experience and our wide range of modular products, we realise the optimum solution for every application - from cross belt sorters, vertical sorters and shoe sorters to belt conveyors.

Our drive solutions for parcel sorting ensure high operational reliability with minimal downtimes, low total cost of ownership (TCO) and low service and maintenance costs, thus guaranteeing fast, reliable and economical parcel handling in logistics centres. We also offer energy-efficient solutions with high levels of efficiency for the partial load and partial speed range based on permanent magnet synchronous motor technology (PMSM) . As a system provider, we naturally supply complete drive packages including connectors and cables. Assembly and disassembly are thus completed in no time at all.

Drive technology for the parcel industry:

  • Complete drive solutions from a single source
  • TCO-optimised systems with decentralised drive technology
  • Optimum balance of energy efficiency and variant reduction
  • High operational reliability with minimal downtimes
  • Compact, space-saving design
  • Highly efficient IE4 and IE5+ synchronous motors
  • Intelligent frequency inverters with integrated PLC
  • Service and user-friendly plug-and-play solutions

Efficiency with high dynamics

Sorters (sorting systems, e.g. cross belt sorters, vertical sorters, shoe sorters) and infeeds (feeding systems for sorters) ensure that parcels, packages and consignments take the right route in logistics centres.

While sorters run in continuous operation and have to work particularly efficiently, precision and dynamics are particularly important for infeeds. Our IE5+ synchronous motor technology provides you with maximum efficiency and operational reliability and makes a significant contribution to reducing your total operating costs. Another plus: When the motor starts up and accelerates, its low mass moment of inertia results in high dynamics. An integrated encoder is also available as an option.

Drive systems for sorters and infeeds:

  • Highly efficient, compact IE5+ drive concepts
  • High dynamics thanks to synchronous motor technology
  • Various types of encoders for closed-loop operation

Focus on reliability

In the field of conveyor technology, belt conveyors are primarily used in logistics centres in the parcel industry. Belt conveyors enable the economical transport of large masses over long distances of up to several kilometres. Endlessly circulating conveyor belts serve simultaneously as carrying and pulling means. The belts can be arranged horizontally, ascending or descending.

Based on our modular product system, we create TCO-optimised drive solutions that meet the most important requirements - high operational reliability, low maintenance and low energy consumption - and significantly reduce your operating costs.

Reduce the costs of your belt conveyors:

  • High throughput rates thanks to high belt speeds
  • Reliable, low-maintenance drive concepts
  • Synchronous motors without encoders

LogiDrive® solution space: Post & parcel and airport

System solutions for baggage handling systems, parcel distribution systems, parcel sorting systems.

End users in the industry are focussing on ‘green and efficient drive technology’ with the long-term goal of being climate and CO<sub>2</sub> neutral. The solution for this is the NORD LogiDrive concept. Your costs are significantly reduced in terms of TCO thanks to a reduction in variants, highly efficient geared motors and service-friendly inverters at all operating points. The added value created in this way is your benefit in the areas of energy consumption, spare parts stocking and service calls.

NORDBLOC.1 bevel gear motor

  • Power: 0.12 kW - 9.2 kW
  • Torque: 50 Nm - 660 Nm

DuoDrive

  • Outputs: 0.35 - 3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Minimisation of maintenance effort
  • System solution for simple commissioning and plug & play

NORD UNIVERSAL Motor

  • Outputs: 0.12 kW - 45 kW
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

IE5+ synchronous motors (TEFC)

  • Outputs: 0.35 kW - 4.00 kW
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Consistently high efficiency over the entire adjustment range

NORDAC FLEX - SK 200E - Frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular design

NORDAC LINK - SK 250E - Frequency inverter

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Easy installation and maintenance thanks to full plug-in capability
  • Free configuration for your application

alt

Emission-reduced intralogistics

DHL (Germany)

DHL wants to reduce its logistics-related emissions to zero by 2050. To achieve this goal, the international transport service provider is relying on state-of-the-art technology and sustainable solutions from NORD DRIVESYSTEMS.

To the reference

Documents

A6050 - Intralogistik


A6050 - Intralogistik
  • Download Engelsk
Documentation Details

S7000 - Intralogistics Solutions for End Users


S7000 - Intralogistics Solutions for End Users
  • Download Engelsk
Documentation Details

AS0302 - Drive Solutions for Conveyor Belts


AS0302 - Drive Solutions for Conveyor Belts
  • Download Engelsk
Documentation Details

S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse


S5210 - LOGIDRIVE - Drives for Post & Parcel, Airport and Warehouse
  • Download Engelsk
Documentation Details

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP
  • Download Engelsk
Documentation Details

S9091 - Condition Monitoring for Predictive Maintenance


S9091 - Condition Monitoring for Predictive Maintenance
  • Download Engelsk
Documentation Details

F3025 - NORDAC LINK Field Distribution System


F3025 - NORDAC LINK Field Distribution System
  • Download Engelsk
Documentation Details

F3020 - SK 200E flyer - VE 25


F3020 - SK 200E flyer - VE 25
  • Download Engelsk
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download Engelsk
Documentation Details

CS0004 - Chronopost - Parcel Interlogistics


CS0004 - Chronopost - Parcel Interlogistics
  • Download Engelsk
Documentation Details

CS0021 - Case Study BCS Group


CS0021 - Case Study BCS Group
  • Download Engelsk
Documentation Details

Realise your efficiency and cost potential

Drive technology is the key to greater efficiency, cost-effectiveness and sustainability. We have the right solutions and services for your airport logistics. Our drive systems are optimised for resource-saving use and support you in reducing your total cost of ownership (TCO). Our NORD ECO service also gives you a detailed insight into the energy consumption of your system or individual drives. Measurements and analyses can reveal potential savings and help you find the most efficient drive solution for your application.

Get information now

Driven by your requirements

NORD DRIVESYSTEMS has long-standing experience in the food industry. We know your requirements and would be happy to give you individual advice. Drive design, corrosion protection, automation, and digitalisation – we are the partner to contact.

Together we will find the right solution for you, based on the extensive NORD drive modules. The NORD Group is represented by its own subsidiaries in 36 countries and is therefore also your local partner.

Contact us

Trade Fairs & Events

Visit us at trade fairs and find out in person about complete drive solutions from the NORD DRIVESYSTEMS modular product system.

Country   Trade Fair City Date Booth
IN IndiAirport show 2024 New Dehli 2024-11-26 - 2024-11-28 Booth P101