Měnič frekvence NORDAC LINK - SK 250E

Rychlá instalace, snadná údržba

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

The NORDAC LINK is the convenient NORD drive solution for flexible decentralised installation. The NORDAC LINK can be freely configured as required and can therefore be adapted to a large variety of applications. The NORDAC LINK can be quickly and simply installed thanks to its high level of pluggability. Commissioning and servicing is quick and simple due to the integrated maintenance switch and local manual control options.

  • Power range: 0.37- 7.5 kW
  • 3-phase 380 - 500 V
  • Protection class: IP55, IP65
  • Flexible decentralised installation
  • Wall-mounted
  • Functional safety

  • 5x Digital In, 2x Digital Out, 2x Analogue In
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for motor brake control
  • High precision control through current vector control
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • Energy saving function for partial load range
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors (supplemented from left page)
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

F3025 - NORDAC LINK Sběrnicový distributor


F3025 - NORDAC LINK Sběrnicový distributor
  • Download Česky
  • Download Anglicky
Documentation Details

BU0250 - NORDAC LINK - SK 250E-FDS - manuál


BU0250 - NORDAC LINK - SK 250E-FDS - manuál
  • Download Anglicky
Documentation Details

NORDCON

NORDCON

AG0104 - SystemBus, popis funkce


AG0104 - SystemBus, popis funkce
  • Download Anglicky
Documentation Details

BU0000 - NORD CON Software Manuál


BU0000 - NORD CON Software Manuál
  • Download Anglicky
Documentation Details

BU0040 - Displeje a operátorské panely pro měniče NORD


BU0040 - Displeje a operátorské panely pro měniče NORD
  • Download Česky
  • Download Anglicky
Documentation Details

BU0210 - SK200E, SK 250E-FDS - Polohovací funkce


BU0210 - SK200E, SK 250E-FDS - Polohovací funkce
  • Download Česky
  • Download Anglicky
Documentation Details

BU0235 - SK 250E-FDS - Bezpečný stop


BU0235 - SK 250E-FDS - Bezpečný stop
  • Download Anglicky
Documentation Details

BU0250 - NORDAC LINK - SK 250E-FDS - manuál


BU0250 - NORDAC LINK - SK 250E-FDS - manuál
  • Download Anglicky
Documentation Details

BU0255 - Manuál AS-Interface pro NORDAC LINK SK 270E-FDS, SK 280E-FDS


BU0255 - Manuál AS-Interface pro NORDAC LINK SK 270E-FDS, SK 280E-FDS
  • Download Anglicky
Documentation Details

BU0550 - NORDAC - PLC manuál


BU0550 - NORDAC - PLC manuál
  • Download Anglicky
Documentation Details

BU0960 - manuál - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manuál - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anglicky
Documentation Details

BU2100 - EtherNet/IP pro měniče NORD


BU2100 - EtherNet/IP pro měniče NORD
  • Download Anglicky
Documentation Details

BU2300 - EtherCAT pro měniče NORD


BU2300 - EtherCAT pro měniče NORD
  • Download Anglicky
Documentation Details

BU2400 - PROFINET IO pro měniče NORD


BU2400 - PROFINET IO pro měniče NORD
  • Download Anglicky
Documentation Details

BU2500 - CANopen pro měniče NORD


BU2500 - CANopen pro měniče NORD
  • Download Anglicky
Documentation Details

BU2600 - DeviceNet pro měniče NORD


BU2600 - DeviceNet pro měniče NORD
  • Download Anglicky
Documentation Details

BU2700 - Profibus DP pro měniče NORD


BU2700 - Profibus DP pro měniče NORD
  • Download Anglicky
Documentation Details

BU2800 - PROFIsafe pro měniče NORD


BU2800 - PROFIsafe pro měniče NORD
  • Download Anglicky
Documentation Details

BU2900 - Průmyslový ethernet pro měniče NORD


BU2900 - Průmyslový ethernet pro měniče NORD
  • Download Anglicky
Documentation Details

Data Sheet SC P4GA12 HQ4SPM HQ4SPF xxx UL - Datový list SC P4GA12 HQ4SPM HQ4SPF xxx UL


Data Sheet SC P4GA12 HQ4SPM HQ4SPF xxx UL - Datový list SC P4GA12 HQ4SPM HQ4SPF xxx UL
  • Download Anglicky
Documentation Details

Data sheet SK CE-HQ2-K-BRW5-OE-2_0M - Datový list SK CE-HQ2-K-BRW5-OE-2_0M


Data sheet SK CE-HQ2-K-BRW5-OE-2_0M - Datový list SK CE-HQ2-K-BRW5-OE-2_0M
  • Download Anglicky
Documentation Details

Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx - Datový list SC H4S2.5 HQ8SPM H10E1SMF xxx


Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx - Datový list SC H4S2.5 HQ8SPM H10E1SMF xxx
  • Download Anglicky
Documentation Details

Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL - Datový list SC H4S2.5 HQ8SPM OE25A4 xxx UL


Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL - Datový list SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download Anglicky
Documentation Details

Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL - Datový list SC H4S2.5 HQ8SPM OE32A4 xxx UL


Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL - Datový list SC H4S2.5 HQ8SPM OE32A4 xxx UL
  • Download Anglicky
Documentation Details

Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL - Datový list SC H4S2.5 HQ8SPM OE32A5 xxx UL


Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL - Datový list SC H4S2.5 HQ8SPM OE32A5 xxx UL
  • Download Anglicky
Documentation Details

Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL - Datový list SC H4S4 HQ8SPM OE32A6 xxx UL


Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL - Datový list SC H4S4 HQ8SPM OE32A6 xxx UL
  • Download Anglicky
Documentation Details

TI 19551580-83 - Snímačový kabel OE-IG-A8F přímý, pro snímače IGx1P


TI 19551580-83 - Snímačový kabel OE-IG-A8F přímý, pro snímače IGx1P
  • Download Anglicky
Documentation Details

TI 275271000 - Datový list SK CU4-PBR


TI 275271000 - Datový list SK CU4-PBR
  • Download Anglicky
Documentation Details

TI 275271001 - SK CU4-CAO CANopen


TI 275271001 - SK CU4-CAO CANopen
  • Download Anglicky
Documentation Details

TI 275271002 - Datový list SK CU4-DEV


TI 275271002 - Datový list SK CU4-DEV
  • Download Anglicky
Documentation Details

TI 275271006 - I/O rozšíření SK CU4-IOE


TI 275271006 - I/O rozšíření SK CU4-IOE
  • Download Anglicky
Documentation Details

TI 275271007 - I/O rozšíření SK CU4-IOE2


TI 275271007 - I/O rozšíření SK CU4-IOE2
  • Download Anglicky
Documentation Details

TI 275271014 - SK CU4-PNS Profisafe


TI 275271014 - SK CU4-PNS Profisafe
  • Download Anglicky
Documentation Details

TI 275271015 - Datový list SK CU4-PNT


TI 275271015 - Datový list SK CU4-PNT
  • Download Anglicky
Documentation Details

TI 275271017 - Datový list SK CU4-ECT


TI 275271017 - Datový list SK CU4-ECT
  • Download Anglicky
Documentation Details

TI 275271019 - Datový list SK CU4-EIP


TI 275271019 - Datový list SK CU4-EIP
  • Download Anglicky
Documentation Details

TI 275271027 - Ethernet rozhraní SK CU4-ETH


TI 275271027 - Ethernet rozhraní SK CU4-ETH
  • Download Anglicky
Documentation Details

TI 275271500 - Datový list SK CU4-PBR-C


TI 275271500 - Datový list SK CU4-PBR-C
  • Download Anglicky
Documentation Details

TI 275271501 - Datový list SK CU4-CAO-C


TI 275271501 - Datový list SK CU4-CAO-C
  • Download Anglicky
Documentation Details

TI 275271502 - Datový list SK CU4-DEV-C


TI 275271502 - Datový list SK CU4-DEV-C
  • Download Anglicky
Documentation Details

TI 275271506 - Datový list SK CU4-IOE-C


TI 275271506 - Datový list SK CU4-IOE-C
  • Download Anglicky
Documentation Details

TI 275271507 - Datový list SK CU4-IOE2-C


TI 275271507 - Datový list SK CU4-IOE2-C
  • Download Anglicky
Documentation Details

TI 275271515 - Datový list SK CU4-PNT-C


TI 275271515 - Datový list SK CU4-PNT-C
  • Download Anglicky
Documentation Details

TI 275271517 - Datový list SK CU4-ECT-C


TI 275271517 - Datový list SK CU4-ECT-C
  • Download Anglicky
Documentation Details

TI 275271519 - Datový list SK CU4-EIP-C


TI 275271519 - Datový list SK CU4-EIP-C
  • Download Anglicky
Documentation Details

TI 275271527 - Ethernet rozhraní SK CU4-ETH-C


TI 275271527 - Ethernet rozhraní SK CU4-ETH-C
  • Download Anglicky
Documentation Details

TI 275274281 - Datový list SK CE-HQ2-K-BRW5-OE-3UL


TI 275274281 - Datový list SK CE-HQ2-K-BRW5-OE-3UL
  • Download Anglicky
Documentation Details

TI 275274502 - Datový list SK TIE4-M12-ASI


TI 275274502 - Datový list SK TIE4-M12-ASI
  • Download Anglicky
Documentation Details

TI 275274513 - Datový list SK TIE4-M12-ASI-AUX


TI 275274513 - Datový list SK TIE4-M12-ASI-AUX
  • Download Anglicky
Documentation Details

TI 275274519 - Konektor SK TIE4-M12-SH-IN, STO bezpečný stop - vstup


TI 275274519 - Konektor SK TIE4-M12-SH-IN, STO bezpečný stop - vstup
  • Download Anglicky
Documentation Details

TI 275274601 - Kabel RJ12 - RJ12


TI 275274601 - Kabel RJ12 - RJ12
  • Download Anglicky
Documentation Details

TI 275274874-879 SC - Datový list SC S5Y0.25 M12-A5SMM M12-A5SMF xxx


TI 275274874-879 SC - Datový list SC S5Y0.25 M12-A5SMM M12-A5SMF xxx
  • Download Anglicky
Documentation Details

TI 275281132 - Ethernet rozhraní SK TU4-ETH-M12


TI 275281132 - Ethernet rozhraní SK TU4-ETH-M12
  • Download Anglicky
Documentation Details

TI 275281182 - Ethernet rozhraní SK TU4-ETH-C


TI 275281182 - Ethernet rozhraní SK TU4-ETH-C
  • Download Anglicky
Documentation Details

TI 275281233 - Ethernet rozhraní SK TU4-ETH-M12


TI 275281233 - Ethernet rozhraní SK TU4-ETH-M12
  • Download Anglicky
Documentation Details

TI 275281283 - Ethernet rozhraní SK TU4-ETH-M12-C


TI 275281283 - Ethernet rozhraní SK TU4-ETH-M12-C
  • Download Anglicky
Documentation Details

TI 278281070 - Datový list SK BRW5-1-300-225


TI 278281070 - Datový list SK BRW5-1-300-225
  • Download Anglicky
Documentation Details

TI 278281071 - Datový list SK BRW5-2-150-450


TI 278281071 - Datový list SK BRW5-2-150-450
  • Download Anglicky
Documentation Details

TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO


TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO
  • Download Anglicky
Documentation Details

TI 80_0020 - Technická informace - Klimatické a mechanické třídy


TI 80_0020 - Technická informace - Klimatické a mechanické třídy
  • Download Anglicky
Documentation Details

TI 80_0026 - Technická informace - Smart Oil Change


TI 80_0026 - Technická informace - Smart Oil Change
  • Download Anglicky
Documentation Details

TI 80_0035 - Technická informace - Energetická účinnost podle nařízení o ekodesignu 2019/1781


TI 80_0035 - Technická informace - Energetická účinnost podle nařízení o ekodesignu 2019/1781
  • Download Anglicky
Documentation Details

TI 80_0043 - Technická informace -WEEE - Likvidace podle "Směrnice pro elektrická a elektronická zařízení – ElektroG3"


TI 80_0043 - Technická informace -WEEE - Likvidace podle
  • Download Anglicky
Documentation Details

TI 80_0046 - Technická informace - adaptéry a kabely pro Parametrboxy a připojení PC/NORDCON


TI 80_0046 - Technická informace - adaptéry a kabely pro Parametrboxy a připojení PC/NORDCON
  • Download Anglicky
Documentation Details

TI_19551584-87 - Datový list - Kabel pro inkrementální snímače IGx1P (úhlový)


TI_19551584-87 - Datový list - Kabel pro inkrementální snímače IGx1P (úhlový)
  • Download Anglicky
Documentation Details

TI_275274240- 242 - Datový list SC P4GA14 HQ4SPF OE xxx UL


TI_275274240- 242 - Datový list SC P4GA14 HQ4SPF OE xxx UL
  • Download Anglicky
Documentation Details

TI_275274246-247 - Datový list SC H4GA12 HQ42SPF OE xxx UL


TI_275274246-247 - Datový list SC H4GA12 HQ42SPF OE xxx UL
  • Download Anglicky
Documentation Details

TI_275274256-257 - Datový list SC H4GA12 HQ42SPM HQ42SPF xxx UL


TI_275274256-257 - Datový list SC H4GA12 HQ42SPM HQ42SPF xxx UL
  • Download Anglicky
Documentation Details

TI_275274645-647 - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx


TI_275274645-647 - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx
  • Download Anglicky
Documentation Details

TI_275274675- 677 - Datový list SC S4Y0.34 M12-B4SMM M12-A8SMF xxx


TI_275274675- 677 - Datový list SC S4Y0.34 M12-B4SMM M12-A8SMF xxx
  • Download Anglicky
Documentation Details

TI_275274800- 803 - Datový list SC H4S2.5 HQ8SPM OE20A4 xxx UL


TI_275274800- 803 - Datový list SC H4S2.5 HQ8SPM OE20A4 xxx UL
  • Download Anglicky
Documentation Details

TI_275274839-843 - Technical Information / Data Sheet SC P4G2.5 HQ4SPF OE xxx


TI_275274839-843 - Technical Information / Data Sheet SC P4G2.5 HQ4SPF OE xxx
  • Download Anglicky
Documentation Details

TI_275274845- 848 - Datový list SC H4G4 HQ42SPF OE xxx


TI_275274845- 848 - Datový list SC H4G4 HQ42SPF OE xxx
  • Download Anglicky
Documentation Details

TI_275274850-853-885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx


TI_275274850-853-885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx
  • Download Anglicky
Documentation Details

TI_275274855- 858 - Datový list SC H4G4 HQ42SPM HQ42SPF xxx


TI_275274855- 858 - Datový list SC H4G4 HQ42SPM HQ42SPF xxx
  • Download Anglicky
Documentation Details

TI_275274865-868 - Datový list SC S5Y0.25 M12-A5SMM OEF xxx


TI_275274865-868 - Datový list SC S5Y0.25 M12-A5SMM OEF xxx
  • Download Anglicky
Documentation Details

TI_275274890- 893 - Datový list SK CE-A5F-AGC-A5F-xxM


TI_275274890- 893 - Datový list SK CE-A5F-AGC-A5F-xxM
  • Download Anglicky
Documentation Details

TI_275274895- 898 - Datový list SK CE-B4M-IGC-B5F-xxM


TI_275274895- 898 - Datový list SK CE-B4M-IGC-B5F-xxM
  • Download Anglicky
Documentation Details

Technical Information Data Sheet Download - Datový list SK CE-HQ2-K-BRW5-OE-2UL


Technical Information Data Sheet Download - Datový list SK CE-HQ2-K-BRW5-OE-2UL
  • Download Anglicky
Documentation Details

E3000 - NORDAC - elektronika pohonů


E3000 - NORDAC - elektronika pohonů
  • Download Česky
  • Download Anglicky
Documentation Details

A6065 - Pohony pro gumárenský průmysl


A6065 - Pohony pro gumárenský průmysl
  • Download Anglicky
Documentation Details

A6080 - Řešení pohonů pro podlahové dopravníky pro vlnitou lepenku


A6080 - Řešení pohonů pro podlahové dopravníky pro vlnitou lepenku
  • Download Anglicky
Documentation Details

A6091 - Pohony pro balící stroje


A6091 - Pohony pro balící stroje
  • Download Anglicky
Documentation Details

AS0309 - Releový modul - přepínání dvou motorů


AS0309 - Releový modul - přepínání dvou motorů
  • Download Anglicky
Documentation Details

F3025 - NORDAC LINK Sběrnicový distributor


F3025 - NORDAC LINK Sběrnicový distributor
  • Download Česky
  • Download Anglicky
Documentation Details

C010001 - Certifikát DIN EN 9001 | ISO 9001 :2015


C010001 - Certifikát DIN EN 9001 | ISO 9001 :2015
  • Download Anglicky
Documentation Details

C020028_SK2x5E-FDS - EAC -certifikát shody pro měnič frekvence NORDAC LINK SK 2x5E FDS


C020028_SK2x5E-FDS - EAC -certifikát shody pro měnič frekvence NORDAC LINK SK 2x5E FDS
  • Download Anglicky
Documentation Details

C310701_CE - Prohlášení o shodě - SK 250E-FDS ...


C310701_CE - Prohlášení o shodě - SK 250E-FDS ...
  • Download Anglicky
Documentation Details

C310901_CE - Prohlášení o shodě - SK TIE5-BT-Stick


C310901_CE - Prohlášení o shodě - SK TIE5-BT-Stick
  • Download Anglicky
Documentation Details

C312900 - ACMA - Prohlášení o shodě pro Australii pro měniče NORDAC LINK SK 250E


C312900 - ACMA - Prohlášení o shodě pro Australii pro měniče NORDAC LINK SK 250E
  • Download Anglicky
Documentation Details

Certificate for Failsafe I/O module - SK CU4-PROFIsafe - Certifikát TÜV NORD pro bezpečnostní modul SK CU4-PROFIsafe


Certificate for Failsafe I/O module - SK CU4-PROFIsafe - Certifikát TÜV NORD pro bezpečnostní modul SK CU4-PROFIsafe
  • Download Anglicky
Documentation Details

Certificate for Frequency Inverter SK 2x0E-FDS - Certifikát pro měniče frekvence s funkcí "Bezpečný stop" - SK 2x0E-FDS


Certificate for Frequency Inverter SK 2x0E-FDS - Certifikát pro měniče frekvence s funkcí
  • Download Anglicky
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certifikát DIN EN 9001 / ISO 9001:2008 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certifikát DIN EN 9001 / ISO 9001:2008 / NORD (China) Power Transmission Co. Ltd.
  • Download Anglicky
Documentation Details

UKCA Conformity Declaration - NORDAC LINK SK 250E - UKCA Declaration of Conformity - NORDAC LINK SK 250E


UKCA Conformity Declaration - NORDAC LINK SK 250E - UKCA Declaration of Conformity - NORDAC LINK SK 250E
  • Download Anglicky
Documentation Details