![](../../../media/images/img-content/campaign/lc_i_24_logistics_warehouse_header_animation_highresolution1920x1152-22.gif)
Our drive solutions for your warehouse applications
They both impress with their low weight and compact space, maximum user-friendliness and the option for easy wiring: our tailor-made drive solutions for warehouse applications.
We furthermore optimised them for different requirements: the cost-optimised LogiDrive Basic and the highly efficient LogiDrive Advanced.
![](../../../media/images/img-content/campaign/nord_teaser_ie3_warehouse_2420x1052_slider770x462.jpg)
Lower costs: LogiDrive Basic
The LogiDrive Basic drive solution consists of an IE3 asynchronous motor plus the decentralised NORDAC ON frequency inverter, combined with a gear unit from the NORD portfolio. The components are perfectly matched and meet all essential warehouse application standards.
- Large adjustment range
- Frequency inverter with integrated multi-protocol Ethernet interface
- Lower investment costs
![](../../../media/images/img-content/campaign/nord_teaser_ie5_warehouse_2420x1052_slider770x462.jpg)
High efficiency: LogiDrive Advanced
LogiDrive Advanced consists of a high-efficiency IE5+ synchronous motor, the decentralised NORDAC ON+ frequency inverter, which was specially designed for optimised control behaviour, and a gear unit from the NORD portfolio. The drive solution is perfectly matched to the requirements of warehouse logistics. The drive solution achieves its very high efficiency via large speed and load ranges, and allows for a variant reduction.
- High CO2 saving
- Frequency inverter with integrated multi-protocol Ethernet interface
- Maximum energy efficiency
Get our model calculation
How much does the high-efficiency IE5+ asynchronous motor reduce the energy consumption? How much weight and space does it save? We established a detailed calculation for you. Get your personal model calculation here!
Download model calculationAssumption of up to 40% of the investment costs
The Federal Office for Economic Affairs and Export Control ( BAFA , Germany) is funding investments in energy-efficient drives both for installation of new systems and conversion of existent ones. Up to 40 % of the investment costs are being covered.
We support you in making use of this funding! Our energy experts analyse your actual on-site situation and recommend an eligible drive system. On request, we can also put you in touch with an energy advisor who will guide you through the entire application process.
Talk to our industry experts
![](https://media.nord.com/res/201x125-JPG/44218.jpg 201w, https://media.nord.com/res/403x251-JPG/44218.jpg 403w, https://media.nord.com/res/605x377-JPG/44218.jpg 605w, https://media.nord.com/res/806x502-JPG/44218.jpg 806w, https://media.nord.com/res/1210x726-JPG/44218.jpg 1210w, https://media.nord.com/res/1920x1152-JPG/44218.jpg 1920w, https://media.nord.com/res/2420x1452-JPG/44218.jpg 2420w)
Automation of warehouse conveyor technology
After investing in a fibre-optic laser cutting machine for profiles, Retech Sp. z o.o., which specialises in stainless steel solutions for the hotel and catering industry, was faced with the challenge of providing sufficient material for processing. Solutions from the Polish manufacturer of automatic storage and transport systems Baumalog Sp. z o.o. were used for the material supply.
Six geared motors with outputs from 0.75 kW to 3 kW from NORD, which are safely operated by NORDAC PRO frequency inverters, are used to automate the storage columns supplied by Baumalog and the loading and unloading stations. Baumalog has been using NORD drive solutions in its warehouse automation solutions for many years. The company sees the advantages of NORD frequency inverters and geared motors in their high efficiency, absolute reliability, low-noise operation, wide range of variants and simple installation.
To referenceContact our industry experts
Together with you, we will find the suitable drive solution for your requirements in warehouse logistics. Contact our industry experts and let’s find the perfect configuration for your drive applications!