Tailor-made drives
for your mixers and agitators

Agitating and mixing are important processes in process engineering requiring tailor-made drives. With the robust MAXXDRIVE® industrial gear units, NORD DRIVESYSTEMS offers the powerful drive systems that are required for these processes. Our experts are working in close collaboration with customers – all around the world!

The tailor-made drive system for your agitator or mixer application – including SAFOMI IEC adapter – is individually developed by our industry experts.

Download flyer now

Robust industrial gear units for large-scale biomethane plant

PRG Präzisions-Rührer GmbH | Germany | Energy production

alt

At Friesoythe on the Küsten Canal in Lower Saxony, Europe’s largest biomethane plant is currently being built. Using 40 fermenters, investor REVIS from Münster is planning to process one million tons of dung and liquid manure from the region each year to produce biomethane that will either be fed into the gas network or liquefied into LNG.

PRG Präzisions-Rührer GmbH from Warburg supplies and assembles central agitators for each of the enormous fermenters. Each agitator has a diameter of 24 metres and weight of approximately 10 tons. They are driven by tailor-made industrial gear units from the NORD DRIVESYTEMS' MAXXDRIVE® range. The 2.5 ton gear units have been designed for maximum load capacity, as the complete overhaul is planned at ten-year intervals – with the agitator operating 24/7. NORD provides even higher operational reliability on the drive side with the SAFOMI IEC adapter.

The reliability of the drives plays an important role for the new plant. Together with the tanks, they are exposed to all kinds of weather 24 hours a day and must provide smooth operation 365 days a year. Using NORD solutions, it was possible to extend the first oil change to 20,000 operating hours – this corresponds to an operating time of two years.

Higher operational safety thanks to SAFOMI

(Sealless Adapter for Mixers)

The compact, simply designed SAFOMI IEC adapter (Sealless Adapter For Mixers) combines the functions of a standard IEC adapter and an oil expansion tank in one component. For your agitator application, this means: higher operational reliability, fewer service visits and less installation space required.

Download flyer

Power in eleven sizes

With the MAXXDRIVE® industrial gear units in eleven sizes for rated torques from 15,000 to 282,000 Nm and the SAFOMI IEC adapters, NORD offers tailor-made solutions for mixer and agitator applications. The robust drives are individually adapted to the requirements of various industries such as food & beverages, chemicals, cosmetics, energy and minerals & mining. Our experts provide support from the start of the project: consultation, support in the design process up to technical support during installation.

F1060 - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry


F1060 - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry
  • Download Español
  • Download Inglés
Documentation Details

Inquiry - Industrial Gear Unit - Reductores industriales - Formulario de solicitud de oferta


Inquiry - Industrial Gear Unit - Reductores industriales - Formulario de solicitud de oferta
  • Download Español
  • Download Inglés
Documentation Details

G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere


G2122 - UNICASE Gear Units & Gear Motors and decentralize drive solutions in explosion proof atmosphere
  • Download Inglés
Documentation Details

Trust the drive systems from NORD DRIVESYSTEMS

Strong

MAXXDRIVE industrial gear units provide high output torques of 15,000 to 282,000 Nm. This ensures powerful operation even under extreme conditions.

Compact

The one-piece NORD block housing in a compact design with low weight and small installation space offers optimum performance without compromises in every required application.

Reliable

The optimum tightness of MAXXDRIVE industrial gear units guarantees high operational reliability. The SAFOMI IEC adapter increases this even further and reduces the maintenance effort.

You have questions? We have the answers.

NORD DRIVESYSTEMS offers compact, high-torque, precisely engineered drive systems for all types of mixing and agitating applications, for example also for double agitators or lauter tuns. They are used in industries as diverse as food & beverages, chemicals, cosmetics, minerals & mining and energy (e.g. in biogas plants).

We support OEMs during development with our comprehensive know-how in project planning. With our support, you can design an ideally customised solution for your customers. Despite the high degree of customisation, we assemble our drive systems from standard options so that we can still guarantee short delivery times. Due to our high level of vertical integration, we can easily implement further modifications for you. Our drive systems are developed as plug & play solutions and can be easily and quickly integrated into your systems.

NORD drive systems realise numerous advantages for the user during operation. All our components are optimised for energy efficiency and help you to reduce the carbon footprint of your systems. They are powerful, robust and durable. The SAFOMI-IEC adapter (Sealless Adapter For Mixers), which was specially developed for mixers, also increases operational safety and reduces maintenance costs.

Contact your service advisor