Perfect material flow thanks to NORD

High availability and precision, intelligence, system expertise and the fulfilment of demanding safety criteria while at the same time reducing the number of variants: automated warehouse systems place high demands on drives in horizontal and vertical conveyor technology. With our drive solutions, you can optimally fulfil these requirements and operate your warehouse logistics processes as economically and reliably as possible.

Drive solutions for warehouse logistics

Choosing the right drive components is crucial for the efficiency and safety of your conveyor systems in warehouse logistics. We have many years of experience in drive design and know what is important. Our wide range includes both established basic and high-efficiency products and guarantees optimum system availability. Thanks to the possibility of variant reduction and significant energy savings through customised drive concepts, NORD drives can achieve increased performance with reduced total cost of ownership (TCO) in every application.

Efficient warehouse automation

Whether chain or roller conveyors, for pallet or container conveyor technology or overhead conveyors: we have the right solution for every requirement in warehouse logistics. Our drive systems are characterised by high reliability, a long service life, low maintenance requirements and a very compact design. They offer fast commissioning and simple operation, are ideal for reducing the number of drive variants and can be used in warehouses around the world thanks to international certifications.

Conveyor drives for warehouse logistics:

  • High reliability in operation
  • Reduction of drive variants
  • Flexible modular system
  • Compact design, low weight
  • Large selection of centralised and decentralised drive electronics
  • Maximum user-friendliness
  • Plug-and-play technology
  • Outstanding price-performance ratio

Economical drive solutions for end-of-line packaging

Im End-of-Line Packaging sind Antriebe mit zentral gesteuerten Servomotoren weitverbreitet. Bei Applikationen mit großer Massenträgheit oder langen Verfahrwegen – beispielsweise Palettieren, Stabilisieren oder Handling – sind diese jedoch in der Regel nicht zwingend notwendig. Dezentrale Antriebslösungen, zum Beispiel mit geregelten Asynchronmotoren, stellen hier eine effiziente und wirtschaftliche Alternative dar. Mit unseren modularen Antriebskonzepten, die passgenau auf Ihre spezifischen Anwendungsanforderungen zugeschnitten sind, können Sie erhebliche Kosteneinsparungen erzielen.

We ensure movement - horizontally & vertically

For conveyor technology in warehouse logistics, we realise compact system solutions that meet the highest standards of reliability and efficiency. Our drive systems are particularly easy to service and maintain, have a high overload capacity and guarantee smooth operation. Roller conveyors, chain conveyors and corner transfer units in particular benefit from this.

Our conveyor drives are ideal for

  • Chain conveyors
  • Roller conveyors
  • Belt conveyors
  • Pallet conveyors
  • Container conveyors
  • Overhead conveyors

Roller conveyors are versatile transport systems for handling defined conveyed goods. NORD drives can be individually controlled to intelligently adjust the speed along the track - for precise, dynamic control of the distances and accumulation of the conveyed goods.

Chain conveyors are primarily used to transport heavy load units and industrial containers. We supply correspondingly robust drive solutions with proven durability and reliability - in both single and double strand configurations. Our decentralised inverters are often used in warehouse logistics.

Corner transfer units are a combination of roller and chain conveyors that can be used to change direction by 90°. The unit loads are picked up or transferred by chain conveyors by raising or lowering the chain.

More flexibility, lower costs

We offer you a wide selection of decentralised drive technology that can be individually adapted to your application and flexibly integrated into the system field. Whether mounted on the motor or decentralised, close to the motor: Our frequency inverters are quick to install, uncomplicated to operate and compatible with all standard bus systems and control systems on the market. They have a power range of up to 22 kW as well as an integrated PLC as standard and can also be supplied with standard connectors. Thanks to their modular design, the inverters are easy to expand and offer an impressive variety of application scenarios for your warehouse logistics applications.

Advantages of decentralised conveyor drives from NORD:

  • Large modular product range of decentralised drive technology
  • Frequency inverters with multi-protocol Ethernet interface
  • Integrated PLC for drive-related functions
  • Can be integrated into any system design
  • Scalable in function and performance

NORDAC ON: Industry-optimised inverter for decentralised use

We have developed the NORDAC ON especially for the requirements of horizontal conveyor technology in the warehouse sector. The compact, smart frequency inverter for decentralised use covers all typical warehouse logistics requirements thanks to standardisation. All connections are pluggable and ensure fast, uncomplicated and error-minimising commissioning and maintenance on site. The integrated multi-protocol Ethernet interface allows communication via the Profinet, Ethernet/IP and Ethercat protocols - the desired protocol can be easily set via parameters.

Specially developed for warehouse logistics:

  • Integrated Ethernet interface
  • Easy to maintain
  • Fully pluggable
  • Extremely compact design
  • Economical plug-and-play solution

LogiDrive® solution space: Warehouse

With the LogiDrive ® solution room, we offer you tried-and-tested and safe drives for various conveyor applications in warehouse logistics. The service-friendly and standardised modular system combines various NORD products to create a drive solution that is 100% tailored to the relevant industry standards and your individual application requirements.

More about LogiDrive®

UNIVERSAL SI worm unit

  • Power: 0.12 kW - 4.0 kW
  • Torque: 21 Nm - 427 Nm

NORDBLOC.1 bevel gear motor

  • Power: 0.12 kW - 9.2 kW
  • Torque: 50 Nm - 660 Nm

NORD UNIVERSAL Motor

  • Outputs: 0.12 kW - 45 kW
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

IE5+ synchronous motors (TEFC)

  • Outputs: 0.35 kW - 4.00 kW
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Consistently high efficiency over the entire adjustment range

NORDAC ON+ - SK 300P - Frequency inverter

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug & play solution for fast commissioning

NORDAC FLEX - SK 200E - Frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular design

Drive solutions for the automation of warehouse processes

Baumalog (Poland)

Baumalog Sp. z o.o. has made the storage and transport processes for metal profiles at Retech Sp. z o.o. much easier. The company relies on solutions from NORD. Baumalog is a Polish engineering company that manufactures automatic storage and transport systems used in many industries.

To the reference

Documents

A6050 - Teollisuuden sisäinen logistiikka


A6050 - Teollisuuden sisäinen logistiikka
  • Download Englanti
Documentation Details

F3020 - SK 200E taajuusmuuttaja hajautettuun asennukseen - Flyer


F3020 - SK 200E taajuusmuuttaja hajautettuun asennukseen - Flyer
  • Download Englanti
Documentation Details

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP
  • Download Englanti
Documentation Details

S9091 - Condition Monitoring for Predictive Maintenance


S9091 - Condition Monitoring for Predictive Maintenance
  • Download Englanti
Documentation Details

F3025 - NORDDAC LINK taajuusmuuttaja hajautettuun asennukseen - Flyer


F3025 - NORDDAC LINK taajuusmuuttaja hajautettuun asennukseen - Flyer
  • Download Englanti
Documentation Details

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download Englanti
Documentation Details

Realise your efficiency and cost potential

Drive technology is the key to greater efficiency, cost-effectiveness and sustainability. We have the right solutions and services for your airport logistics. Our drive systems are optimised for resource-saving use and support you in reducing your total cost of ownership (TCO). Our NORD ECO service also gives you a detailed insight into the energy consumption of your system or individual drives. Measurements and analyses can reveal potential savings and help you find the most efficient drive solution for your application.

Get information now

Driven by your requirements

NORD DRIVESYSTEMS has long-standing experience in the food industry. We know your requirements and would be happy to give you individual advice. Drive design, corrosion protection, automation, and digitalisation – we are the partner to contact.

Together we will find the right solution for you, based on the extensive NORD drive modules. The NORD Group is represented by its own subsidiaries in 36 countries and is therefore also your local partner.

Contact us

Trade Fairs & Events

Visit us at trade fairs and find out in person about complete drive solutions from the NORD DRIVESYSTEMS modular product system.

Country   Trade Fair City Date Booth
IN IndiAirport show 2024 New Dehli 2024-11-26 - 2024-11-28 Booth P101