Powerful drives
for your mixers and agitators

Agitate and mixing are important operations in process engineering that are often carried out on a large scale. With the robust MAXXDRIVE® industrial gear units, NORD DRIVESYSTEMS offers the powerful drive systems required for this. In specially designed gear-motor combinations, they also safely absorb very large axial and radial forces.

Our industry experts will develop the tailor-made drive system for your mixer application individually for you.

To our industry experts

Trust the drive systems from NORD DRIVESYSTEMS

Strong

MAXXDRIVE industrial gear units provide high output torques of 15,000 to 282,000 Nm. This ensures powerful operation even under extreme conditions.

Compact

The one-piece NORD block housing in a compact design with low weight and small installation space offers optimum performance without compromises in every required application.

Reliable

The optimum tightness of MAXXDRIVE industrial gear units guarantees high operational reliability. The SAFOMI IEC adapter increases this even further and reduces the maintenance effort.

Power in eleven sizes

With eleven available sizes and nominal torques from 15,000 to 282,000 Nm, NORD offers a wide range of drive solutions for mixing and agitator applications. All can be individually adapted to the requirements of a wide range of industries such as food & beverages, chemicals, cosmetics, energy, minerals & mining.

  • Compact, extremely stable block housing
  • Comprehensive range of sealing and flange options
  • Numerous equipment variations for temperature management and lubrication
  • SAFOMI-IEC adapter (Sealless Adapter For Mixers) for even greater operational reliability and lower maintenance requirements

MAXXDRIVE® drive systems: Specialists for your mixing and agitating processes

In combination with our frequency inverters and motors, our industrial gear units from the modular MAXXDRIVE® system form a powerful drive team that combines power and intelligence. MAXXDRIVE® offers a wide range of individual options right through to industry-specific special solutions.

Higher operational safety thanks to SAFOMI (Sealless Adapter for Mixers)

The compact, simply designed SAFOMI IEC adapter (Sealless Adapter For Mixers) combines the functions of a standard IEC adapter and an oil expansion tank in one component. For your agitator application, this means: higher operational reliability, fewer service visits and less installation space required.

We support you in the design of your MAXXDRIVE® gearboxes

Do you need support with the design of your industrial gearbox solution? Tell us your application parameters and we will realise the optimal solution for your application. Performance features, high reliability, simple installation and operation as well as the total life cycle costs are the focus here.

alt

Agitators for heavy-duty requirements

Ten-tonne agitators move five-metre diameter agitators: NORD DRIVESYSTEMS has designed very special drive solutions for the agitator supplier PRG Präsizions-Rührer. These are used in the huge fermenters of a biogas plant. See more in the video.

„We are using NORD gear units because NORD is a reliable partner who provides excellent quality and worldwide service. The NORD gear units are the central drive for our agitators. They are placed in the top centre of the tanks and drive our agitators – and they have to do that reliably.”

ATEX - Explosion protected drive solutions

NORD DRIVESYSTEMS is a certified manufacturer of explosion-proof drives with decades of experience. Explosion-proof drives from NORD DRIVESYSTEMS for zones 1, 2, 21 and 22 are used in many industrial sectors. NORD supplies certified drives, motors, inverters and drive systems with explosion protection in accordance with:

  • EU Directive 2014/34/EU
  • Certified by Physikalisch-Technische Bundesanstalt (PTB)
  • Certified by DEKRA EXAM GmbH

Download flyer

You have questions? We have the answers.

NORD DRIVESYSTEMS offers compact, high-torque, precisely engineered drive systems for all types of mixing and agitating applications, for example also for double agitators or lauter tuns. They are used in industries as diverse as food & beverages, chemicals, cosmetics, minerals & mining and energy (e.g. in biogas plants).

We support OEMs during development with our comprehensive know-how in project planning. With our support, you can design an ideally customised solution for your customers. Despite the high degree of customisation, we assemble our drive systems from standard options so that we can still guarantee short delivery times. Due to our high level of vertical integration, we can easily implement further modifications for you. Our drive systems are developed as plug & play solutions and can be easily and quickly integrated into your systems.

NORD drive systems realise numerous advantages for the user during operation. All our components are optimised for energy efficiency and help you to reduce the carbon footprint of your systems. They are powerful, robust and durable. The SAFOMI-IEC adapter (Sealless Adapter For Mixers), which was specially developed for mixers, also increases operational safety and reduces maintenance costs.

Contact your service advisor