Hygienic and efficient:
Drives for the bakery industry

Whether kneading system, conveyor belt or continuous furnace: Modern bakeries operate numerous automated processes – and NORD DRIVESYSTEMS offers suitable drives for all of them. The corrosion-resistant gear units, motors and frequency inverters from NORD are safe, efficient and reliable.

Together with you, the industry experts from NORD develop tailor-made drive solutions for the individual requirements of your bakery plant.

Contact our industry experts

NORD drive solutions – proven in practice

Reliable

NORD drives impress with a long service life and low maintenance effort. All NORD gear units are installed in continuous UNICASE housings with high-precision bearing seats. Reinforced bearings make them even more robust.

Hygienic

Fanless smooth motors and other components in wash-down design allow for quick and easy cleaning. Surface treatment ensures reliable corrosion protection.

Efficient

Drive components with outstanding efficiencies ensure an increased overall system efficiency. NORD drives provide a constant torque over a wide speed range and thus allow for the reduction of variants in a system.

Assumption of up to 40% of the investment costs

The Federal Office for Economic Affairs and Export Control ( BAFA , Germany) is funding investments in energy-efficient drives both for installation of new systems and conversion of existing ones. Up to 40% of the investment costs are being covered.

We support you in making use of this funding! Our energy experts analyse your actual on-site situation and recommend an eligible drive system. On request, we can also put you in touch with an energy advisor who will guide you through the entire application process.

Contact our industry experts

Products for the bakery industry

MAXXDRIVE® industrial gear units

The industrial gear units, available in 11 sizes, can be adjusted to all requirements. Various cooling and heating options allow for a flexible temperature management.

Gear units

Four geared NORD motor drives

Thanks to their high power density and overload capacity, our efficient gear units are real all-rounders. They are available with smooth housing surfaces for easy cleaning.

IE5+ synchronous motors

NORD IE5+ synchronous motors feature a compact and hygienic design in a very small installation space and thus ensure high corrosion resistance and easy cleaning.

NORDAC ON/ON+ – SK 300P – Frequency inverters

Being an economical plug-and-play solution, the decentralised inverter can be positioned directly on the drive. It impresses with an integrated Ethernet interface and a compact design.

ATEX

Flour dust is highly flammable. The same is valid for alcohol used in the preparation of cakes or confectionery, for example. For such environments, we offer a comprehensive range of components that have been certified according to the ATEX directive as standard.

Meet us at iba

We look forward to meeting you at our stand at the world's leading trade fair for the baking and confectionery industry in Munich.

Visit us from 22 to 26 October and let us advise you on our bakery industry solutions.

Stand B3 / 490
22 to 26 October 2023
Munich

Get your free exhibition ticket

Ask the NORD industry experts

Together with you, the industry experts from NORD develop tailor-made drive solutions for the individual requirements of your bakery or bread factory.